Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSV 4.6-0.1/M20 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FSV 4.6-0.1/M20
Order ID no. UX16160
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS
Cable length (m)
0.1
Current (A)
4
Design
Connection Cable
Number of pins
6
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
Price Group
K1
List Price
39,00 €
home
Turck-Shop
Products
Others
FSV 4.6-0.1/M20
Item Total
39,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support