Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 34P-0.5M/NPT/S3063 | TURCK - Your Global Automation Partner
Industrial Receptacle
RSF 34P-0.5M/NPT/S3063
Order ID no. UX17855
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
3
Current (A)
21
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
56,40 €
home
Turck-Shop
Products
Others
RSF 34P-0.5M/NPT/S3063
Item Total
56,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support