Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSX RSSD 441-25M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSX RSSD 441-25M
Order ID no. UX18349
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable diameter (mm)
6.73
Cable length (m)
25
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Overall shield
Braid, Foil
Plug body
Plastic
Voltage (V)
48
Price Group
D1
List Price
167,90 €
home
Turck-Shop
Products
Others
RSSX RSSD 441-25M
Item Total
167,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support