Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSG 3-0.6-RS 4T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPU jacket
PSG 3-0.6-RS 4T/S90
Order ID no. U-82981
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL Recognized
Cable color
Black
Cable length (m)
0.6
Cable quality
TPU
Connector A
Male, Ø 8 mm, Straight
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Current (A)
4
Design
Extension Cable
Voltage (V)
125
home
Turck-Shop
Products
Others
PSG 3-0.6-RS 4T/S90
Item Total
41,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
41,30 €