Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM 44 HANQ4/2-1672-23M | TURCK - Your Global Automation Partner
Industrial sensor cable TPE cable jacket
RSM 44 HANQ4/2-1672-23M
Order ID no. U-85511
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE
Cable color
Black
Cable length (m)
23
Cable quality
TPE
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Connector B
Female, HANQ, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
15
Design
Extension Cable
Voltage (V)
600
home
Turck-Shop
Products
Others
RSM 44 HANQ4/2-1672-23M
In Stock
Price Group
K1
List Price
497,00 €
Item Total
497,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support