Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 44 HANQ4/2-1672-0.8M | TURCK - Your Global Automation Partner
Industrial sensor cable TPE cable jacket
RSM 44 HANQ4/2-1672-0.8M
Order ID no. U-92914
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE
Cable color
Black
Cable length (m)
0.8
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
15
Design
Extension Cable
Number of pins
4
Number of Pins
4
Special features
,
Voltage (V)
600
In Stock
Price Group
K1
List Price
249,80 €
home
Turck-Shop
Products
Others
RSM 44 HANQ4/2-1672-0.8M
Item Total
249,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support