Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
RSSW 456-25M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSSW 456-25M-OBS
Order ID no. U0340-725
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable length (m)
25
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
home
Turck-Shop
Products
Others
RSSW 456-25M-OBS
Key Features
Network protocol
PROFIBUS-DP
Item Total
201,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
201,30 €