Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RKM 126-5M/S1587 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 126-5M/S1587
Order ID no. U2-00623
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
12.5
Cable length (m)
5
Cable quality
TPE
Connector A
Male, 1 1/8″-16 UN, Straight
Connector A - Number of pins
12
Connector B
Female, 1 1/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K1
List Price
286,40 €
home
Turck-Shop
Products
Others
RSM RKM 126-5M/S1587
Item Total
286,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support