Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TB-8M8Z-3N2-FS12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports Ø 8 mm, I/O Port with M12 Male Connector for the Suppl
TB-8M8Z-3N2-FS12
Order ID no. U2-30806
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UKCA
Connector A - Number of pins
3
Connector B - Number of Pins
12
Group terminal
M12 x 1
Homerun Exit Location
Top output
Number of Ports
8
Port
Ø 8 mm
Special features
LED
Voltage (V)
30
In Stock
Price Group
K1
List Price
131,90 €
home
Turck-Shop
Products
Others
TB-8M8Z-3N2-FS12
Item Total
131,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support