Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-4M8Z-4-1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 4 Ports Ø 8 mm, I/O Port with Homerun Cable
TB-4M8Z-4-1
Order ID no. U2-31496
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS
Cable color
Black
Cable diameter (mm)
6.6
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
4
Group terminal
Cable
Homerun Exit Location
Side output
Number of Ports
4
Overall shield
Drain, Foil
Port
Ø 8 mm
Voltage (V)
30
In Stock
Price Group
K1
List Price
148,60 €
home
Turck-Shop
Products
Others
TB-4M8Z-4-1
Item Total
148,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support