Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RKM 511-10M/S600-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable CPE jacket
RSM RKM 511-10M/S600-OBS
Order ID no. U2282-84
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
10
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
In Stock
Price Group
D1
List Price
148,80 €
Item Total
148,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 511-10M/S600-OBS
Contact Support