Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SE20-84X-RJ522 | TURCK - Your Global Automation Partner
Industrial Ethernet Unmanaged switch
SE20-84X-RJ522
Order ID no. U3-10852
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Connection technology Ethernet
5 x RJ45
Dimensions (L x W x H)
25,4 mm x 82,8 mm x 101,6 mm
Fieldbus connection technology
RJ45 port
Function
Unmanaged
Number of Ethernet ports
5 ports
Product type
Ethernet switch
Protection class
IP20
Transmission rate Ethernet
10/100 Mbps
Voltage supply connection
Pluggable screw terminal strip
Key Features
Protection class
IP20
In Stock
Price Group
D1
List Price
138,00 €
Item Total
138,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SE20-84X-RJ522
Contact Support