Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SE20-84MT-RJ822 | TURCK - Your Global Automation Partner
Industrial Ethernet Managed switch
SE20-84MT-RJ822
Order ID no. U3-10865
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Connection technology Ethernet
8 x RJ45
Dimensions (L x W x H)
38,1 mm x 82,8 mm x 101,6 mm
Fieldbus connection technology
RJ45 port
Function
Managed
Number of Ethernet ports
8 ports
Product type
Ethernet switch
Protection class
IP20
Transmission rate Ethernet
10/100 Mbps
Voltage supply connection
Pluggable screw terminal strip
Key Features
Protection class
IP20
In Stock
Price Group
D1
List Price
1.008,00 €
Item Total
1.008,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SE20-84MT-RJ822
Contact Support