Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
JTBS-57-M634 | TURCK - Your Global Automation Partner
DeviceNet Passive Junction Box fully encapsulated
JTBS-57-M634
Order ID no. U7865-64
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Approvals
CSA, RoHS
Connection technology signal
7/8″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
261,10 €
Item Total
261,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
JTBS-57-M634
Contact Support