Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TB-8M8Z-4-5-BSM19 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports Ø 8 mm, I/O Port with Homerun Cable
TB-8M8Z-4-5-BSM19
Order ID no. UX09110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS
Cable color
Black
Cable diameter (mm)
8.51
Cable length (m)
5
Cable quality
PVC
Connector A - Number of pins
4
Connector B
, M16 x 0.75, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
19
Group terminal
M16 x 1 with cable
Homerun Exit Location
Side output
Number of Ports
8
Overall shield
Drain, Foil
Port
Ø 8 mm
Voltage (V)
30
In Stock
Price Group
K1
List Price
210,90 €
home
Turck-Shop
Products
Others
TB-8M8Z-4-5-BSM19
Item Total
210,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support