Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSCV WKCV 5732-5M/CS15915 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry Connection Cable
WSCV WKCV 5732-5M/CS15915
Order ID no. UX09306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
RFID
Cable color
Anthracite
Cable diameter (mm)
8.51
Cable length (m)
5
Cable quality
TPE
Connector A
Male, M12 x 1, Angled, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Angled, A-coded
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
D1
List Price
99,80 €
Item Total
99,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSCV WKCV 5732-5M/CS15915
Contact Support