Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-8M8M-4-5/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports Verbindungsleitung
TB-8M8M-4-5/S101
Order ID no. UX13909
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable diameter (mm)
9.6
Cable length (m)
5
Cable quality
TPE
Connector A - Number of pins
4
Group terminal
Cable
Homerun Exit Location
Side output
Number of Ports
8
Port
M8 x 1
Receptacle housing material A
Brass
Voltage (V)
30
In Stock
Price Group
K1
List Price
241,60 €
home
Turck-Shop
Products
Others
TB-8M8M-4-5/S101
Item Total
241,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support