Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TB-8M8M-3-0.3-BSM14 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports M8 × 1 I/O Port with Integral Homerun Cable
TB-8M8M-3-0.3-BSM14
Order ID no. UX17278
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable diameter (mm)
6.73
Cable length (m)
0.3
Cable quality
PVC
Connector A - Number of pins
3
Connector B
, M16 x 0.75, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
14
Group terminal
M16 x 1 with cable
Homerun Exit Location
Side output
Number of Ports
8
Overall shield
Drain, Foil
Port
M8 x 1
Receptacle housing material A
Brass
Voltage (V)
30
In Stock
Price Group
K1
List Price
205,30 €
home
Turck-Shop
Products
Others
TB-8M8M-3-0.3-BSM14
Item Total
205,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support