TL50C10AOSIKQLED Signal Light3805007Acoustic signalContinuous tone with adjustable intensityDimmableProgrammableLight typeRGBNumber of colors/segments10
BL20-E-8AI-U/I-4PT/NIBL20 Economy Module6827325Connection technology signalCage clamp terminalProtection classIP20Signal typeAnalog input, Temperature
RI360P0-EQR24M0-ELIU5X2-H1151Contactless Encoder with Stainless Steel Housing1590977Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
DXM1000-B1R4Network Controller3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
WLS28-2XWB-145DXPBQWLS28-2 Work Light Strip; Switched; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100%) Blue (100%)3802937