EA5R900PIXMODQ-91551EZ-ARRAY Receiver:900mm (35.4 Inch); Range 400mm- 4m;Input:12-30V dc; Outputs:2 Solid Sate PNP 2 Analog 4-20mA EIA-4; 8-Pin EURO St3091551
LX3RSRQ-86231LX Series: Receiver; Short-Range; Range: Normal 100-200 mm; Input 10-30V dc; Output: Bipolar: 1 NPN; 1 PNP; 100 ms off delay; Quick-3086231
S18RW3FF100-12507EZ-BEAM S18 Series: Fixed Field; Range: 100 mm; Input: 20-250 V ac; Output: SPST Solid-state Dark Operate; 3 m (10 ft) low temp Cab3012507
Anbaugehäuse 7-polig FCS 4 7 ST SA SUDecentralised DC power distribution system 24V: podisCON add-on plug FCS 4,0 7 ST SA SU; 7-pole, pins, 20 A, 277/480 V 4 kV/3(VDE);100008259
DX80G9M6S-P2CDX80 Perf 900MHz Gateway 1W IP20 C<br>10-30Vdc Ext Antenna RS485<br>In: 4 Disc 2 Anlg Uni<br>Out: 4 Disc PNP 2 Anlg 0-20mA; External3018787
DX80G2M6S-P2-KRDX80 Performance 2.4 GHz Gateway 65 m W IP67; 10-30 V dc Ext Antenna RS485; In: 4 Disc 2 Analog Uni; Out: 4 Disc PNP 2 Anlg 0-20 mA3086037
S18UIARQP-97307Analog S18U Right-Angle Series: Proximity Mode; Range: 30 mm to 300 mm; Input 10-30 V dc; Outputs: Analog 4-20 mA; 75 mm (3 in) Euro3097307