IVU2PTBG16Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090798Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeGreenResolution752 x 480 Pixel
IVU2PRBG25Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090952Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeGreenResolution752 x 480 Pixel
IVU2PTBG06Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090795Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeGreenResolution752 x 480 Pixel
IVU2PRBW06Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090960Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeWhiteResolution752 x 480 Pixel
IVU2PRBG12Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090950Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeGreenResolution752 x 480 Pixel
DX80G2M6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078861Input type0…20 mAFunctionStar topologyOutput type0…20 mA
DX80G2M6S0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083140Input type0…10 VFunctionStar topologyOutput type0…10 V
IVU2PRBG04Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090947Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeGreenResolution752 x 480 Pixel
IVU2PTBW25Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090878Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeWhiteResolution752 x 480 Pixel
DX80DR2M-H3Wireless system Transmission of serial data in tree topology3013808Input typeNPN or PNP/thermocouple/thermistorFunctionTree topologyOutput typeNMOS
DX80G2M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087103Input typePNPFunctionPoint-to-pointOutput typePNP
DX80DR2M-H4E-NBWireless system Transmission of serial data in tree topology3019955Input typeRTDFunctionTree topologyOutput type-