TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR608RPSC4G-2.0Q3-CTRTTR Series 4 Beam Sensor Array 23.9 inch Between Frame 24.4 inch B.F. with brackets; Beam Spacing: 108 mm Range: 120 mm; Output: DO3811449
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
DX80G2M6S-P2-KRDX80 Performance 2.4 GHz Gateway 65 m W IP67; 10-30 V dc Ext Antenna RS485; In: 4 Disc 2 Analog Uni; Out: 4 Disc PNP 2 Anlg 0-20 mA3086037
S18UIARQP-97307Analog S18U Right-Angle Series: Proximity Mode; Range: 30 mm to 300 mm; Input 10-30 V dc; Outputs: Analog 4-20 mA; 75 mm (3 in) Euro3097307
DQ12AN6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 30 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808401
DQ12AN6FF15Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808399