DX80G2M6S-P2-KRDX80 Performance 2.4 GHz Gateway 65 m W IP67; 10-30 V dc Ext Antenna RS485; In: 4 Disc 2 Analog Uni; Out: 4 Disc PNP 2 Anlg 0-20 mA3086037
FXEN-XSG16-0001-IPCompact fieldbus I/O modules for EtherNet/IP 16 configurable digital channels6825414Network protocolEtherNet/IPProtection classIP67
S18UIARQP-97307Analog S18U Right-Angle Series: Proximity Mode; Range: 30 mm to 300 mm; Input 10-30 V dc; Outputs: Analog 4-20 mA; 75 mm (3 in) Euro3097307
DQ12AN6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 30 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808401
DQ12AN6FF15Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808399