NI8-P18-Y1/S139-S1261/S97 30MInductive Sensor For Underwater Use and with Extended Temperature Range1072512Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)8
BIM-UNT-AY1X-2.5-RS4.21/S1139Magnetic Field Sensor For Pneumatic Cylinders4685857Electrical connectionCable with connectorCylindrical designDovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinderOutput functionNAMUR
MIAD9LVAG W/50MINI-BEAM NAMUR: Polarized Retro; Range: 50 mm to 2 m; Input: 5-15 V dc; Output: NAMUR; 15.5 m (50 ft) Cable3092245
FMX-IM-2UPLI63FXProcessor Unit For the Connection of FP Product Series Ex Flow Sensors (NAEX)100000823Protection classIP20
FMX-IM-3UP63FXProcessor Unit For the Connection of FP Product Series Ex Flow Sensors (NAEX)100000822Protection classIP20
BI5-G18-Y0XInductive Sensor4015000Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5