AD-FKM5-FSM5.555Adapter100000142Connector AFemale, M12 x 1, StraightConnector BMale, M12 x 1, Straight
S4BR14-1500-SSicherheitslichtvorhang Sender3812373CascadableYesScan field (mm)1500Optical resolution (mm)14
FKSD-FKSD-44Accessories for Fieldbus Systems Ethernet adapter and wall feedthrough with M12 connector6935264Connector AFemale, M12 x 1, StraightConnector A - Number of pins4Receptacle housing material ABrassScrew-in threadM16 × 1.5
AD-USBCS-0.5-RSC4.072T/DC-DC-5VIndustrial DC charging cable M12 to USB6637492Cable length (m)0.5Cable qualityPVCConnector AMale, USB, StraightConnector BMale, M12 x 1, Straight, A-coded
BI5-Q08-AD4X/S34Inductive Sensor Resistant to magnetic fields4414550Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)5
BI5-P18SK-AD4X/S80-S277Inductive Sensor With Increased Temperature Range4456501Electrical connectionTerminal chamberMounting conditionsFlushOutput function2-wireRated switching distance (mm)5
S4BE30-750-SSafety light curtain Emitter3812379CascadableYesScan field (mm)750Optical resolution (mm)30