QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
QT50R-EU-AFHRadar Sensor3025366Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2Radar Sensor3025374Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFHQRadar Sensor3025370Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q240RA-EU-AF2LQRadar Sensor3801992Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)100000
Q240RA-EU-AF2QRadar Sensor3092481Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
Q130RA-2450-AFQRadar Sensor3806646Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
QT50R-EU-AFSRadar Sensor3054270Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)3500