P6-LI-Q25LAccessories Positioning Element6901069Accessory typePositioning elementHousing materialPlastic
LI1000P0-Q25LM0-ELIU5X3-H1151Inductive linear position sensor100001941Electrical connectionConnectorMeasuring range (mm)1000Output functionAnalog output
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004587Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
B2N360-Q42-E2LIUPN8X2-H1181/S97/S1362Inclinometer For Use in Vehicle Electrical Systems100006306Protection classIP68, IP69K
S4BE30-750-SSafety light curtain Emitter3812379CascadableYesScan field (mm)750Optical resolution (mm)30
FTCS-G1/2A4P-2AP8X-H1140Flow Monitoring Immersion Sensor with Integrated Processor6870035Process connectionG 1/2″Output functionPNP
SLPP14-270P88Safety light curtain Emitter/Receiver Pair3083724CascadableNoScan field (mm)270Number of beams27Optical resolution (mm)14
PS510-600-03-2UPN8-H1141Pressure sensor Relative pressure: 0 … 600 bar100001748Communication protocolIO-LinkElectrical output2 x switching output, IO-LinkProcess connection1/4″ NPT-18 male threadPressure range0...600 bar