Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
THW-3-TRI3/4-A4-L060 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories Thermowell
THW-3-TRI3/4-A4-L060
Order ID no. 100012520
home
Home
Loading...
Technical Data
Downloads
Accessory type
Thermowell
Design
Accessories
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
60
Measuring range
-50...350 °C
Mounting accessories for
Temperature sensors
Process connection
Tri-Clamp 3/4″
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
In Stock
Price Group
C1
List Price
50,10 €
home
Turck-Shop
Products
Sensors
Accessories
THW-3-TRI3/4-A4-L060
Item Total
50,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support