Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
THW-6-G1/2-A4-L400 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Zubehör Schutzrohr
THW-6-G1/2-A4-L400
Order ID no. 100056636
home
Home
Loading...
Technical Data
Downloads
CAD
Accessory type
Thermowell
Design
Accessories
Detection type
medium contact
Housing material
Stainless steel
Immersion depth (mm)
400
Measuring range
-50...350 °C
Mounting accessories for
Temperature sensors
Process connection
G 1/2″ male thread
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
home
Turck-Shop
Products
Sensors
Accessories
THW-6-G1/2-A4-L400
In Stock
Price Group
C1
List Price
42,90 €
Item Total
42,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support