Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-206KK1-CF-H1141-L700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperaturerfassung Fühler
TP-206KK1-CF-H1141-L700
Order ID no. 100056754
home
Home
Loading...
Technical Data
Downloads
Accessory type
Extension Cable
Design
Temperature probe
Detection type
medium contact
Housing material
Metal/plastic
Housing quality
Inconel 600/Nylon
Immersion depth (mm)
700
Measuring range
-40...1100 °C
Process connection
For compression fittings, thermowell or direct mounting
Key Features
Accessory type
Extension Cable
Housing material
home
Turck-Shop
Products
Sensors
Accessories
TP-206KK1-CF-H1141-L700
Metal/plastic
Item Total
2.395,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
47,90 €