Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
IP13S | TURCK - Your Global Automation Partner
Glass fiber single conductors
IP13S
Order ID no. 3017331
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Housing quality
PVC
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel
home
Turck-Shop
Products
Sensors
Accessories
IP13S
In Stock
Price Group
F3
List Price
140,60 €
Item Total
140,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support