Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
IR23SM600 | TURCK - Your Global Automation Partner
Glass fiber single conductors
IR23SM600
Order ID no. 3017844
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
315
Ambient temperature min. (°C)
-140
Design
Rectangular
Dimensions (L x W x H)
914 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Aluminium, Stainless steel
Scan field (mm)
9.7
Special features
Detection of small parts
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel, Aluminium
home
Turck-Shop
Products
Sensors
Accessories
IR23SM600
In Stock
Price Group
F3
List Price
255,90 €
Item Total
255,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support