Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X166UMPM.75 | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PIRS1X166UMPM.75
Order ID no. 3056068
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Scan field (mm)
19.1
Special features
Detection of small parts
Key Features
Accessory type
Plastic fiber
Housing material
Plastic
In Stock
Price Group
F3
List Price
182,50 €
home
Turck-Shop
Products
Sensors
Accessories
PIRS1X166UMPM.75
Item Total
182,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support