Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-S18-Y1X/S100 10M | TURCK - Your Global Automation Partner
Capacitive sensor With Increased Temperature Range
BC5-S18-Y1X/S100 10M
Order ID no. 100055657
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Approvals
ATEX, CE, CSA, FM, IECEx, INMETRO, KOSHA, NEPSI, TIIS
Cable length (m)
10
Design
Threaded barrel
Dimensions (L x W x H)
74 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Special features
Extended temperature range
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
124,00 €
home
Turck-Shop
Products
Sensors
Capacitive Sensors
BC5-S18-Y1X/S100 10M
Item Total
124,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support