Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC5-S185-AP4X 5M | TURCK - Your Global Automation Partner
Capacitive sensor
BC5-S185-AP4X 5M
Order ID no. 100057216
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Dimensions (L x W x H)
74,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
7.5
Special features
Chemical-resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.1
home
Turck-Shop
Products
Sensors
Capacitive Sensors
BC5-S185-AP4X 5M
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
187,20 €
Item Total
187,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support