Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC5-S18-AP4X-H1141/S221 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-S18-AP4X-H1141/S221
Order ID no. 2503601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
83 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching element function
normally open NO
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
190,10 €
home
Turck-Shop
Products
Sensors
Capacitive Sensors
BC5-S18-AP4X-H1141/S221
Item Total
190,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support