Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CMTH-M12E-IOL6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Humidity and Temperature Sensor For Condition Monitoring with IO-Link
CMTH-M12E-IOL6X2-H1141
Order ID no. 100055179
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Temperature/humidity sensor
Housing material
Metal
Housing quality
CuZn
Measuring principle
Capacitive
Operating voltage
DC
Output function
IO-Link, SIO Mode
Protection class
IP67
Switching element function
Programmable
Key Features
Communication protocol
IO-Link
Electrical connection
Connector
Housing material
Metal
Protection class
IP67
In Stock
Price Group
D2
List Price
175,00 €
home
Turck-Shop
Products
Sensors
Condition Monitoring Sensors
CMTH-M12E-IOL6X2-H1141
Item Total
175,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support