CMVT-M8TA1X-LI2IOL-H1141Vibration and Temperature Sensor For condition monitoring with IO-Link and 4…20 mA100050420Communication protocolIO-LinkElectrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
CMVT-M8TA1X-LI220-H1141Vibration Sensor For condition monitoring with 4–20 mA (0–20 mm/s RMS)100053262Electrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
CMVT-M8TA1X-LI225-H1141Vibration Sensor For condition monitoring with 4–20 mA (0–25 mm/s RMS)100054083Electrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67
CMVT-M8TE1X-LI2IOL-H1141Vibration & Temperature Sensor For condition monitoring with IO-Link and raw data transfer via BLOB and 4–20 mA.100054457Communication protocolIO-LinkElectrical connectionConnectorHousing materialStainless steelProtection classIP66, IP67