Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI120P2-QR20-LU4X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder With Analog Output
RI120P2-QR20-LU4X2
Order ID no. 100001835
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
125,80 €
home
Turck-Shop
Products
Sensors
Encoders
RI120P2-QR20-LU4X2
Item Total
125,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support