Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-04T4S-1H512-H1141/N89 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-04T4S-1H512-H1141/N89
Order ID no. 100004056
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Flange diameter (mm)
36.5
Flange type
Synchro flange
Housing material
Aluminum chromated
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP65
Resolution incremental (ppr)
512
Shaft Type
Solid shaft
Special features
Compact
Technology
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
36.5
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
272,10 €
home
Turck-Shop
Products
Sensors
Encoders
RI-04T4S-1H512-H1141/N89
Item Total
272,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support