Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REM-E-121T6C-9D38B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-E-121T6C-9D38B-H1151
Order ID no. 100011515
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
CANopen
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output type
Absolute multiturn
Protection class
IP64
Protection class shaft
IP64
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Magnetic
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
home
Turck-Shop
Products
Sensors
Encoders
REM-E-121T6C-9D38B-H1151
Item Total
439,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
439,90 €