Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
REI-E-113T6S-2B360-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-113T6S-2B360-H1181
Order ID no. 100011528
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter (mm)
58
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
360
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
212,20 €
Item Total
212,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Sensors
Encoders
REI-E-113T6S-2B360-H1181
Contact Support