Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REI-E-112I8E-2B25-C | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-112I8E-2B25-C
Order ID no. 100012053
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Efficiency-Line
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
25
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
Technology
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
46
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
home
Turck-Shop
Products
Sensors
Encoders
REI-E-112I8E-2B25-C
Item Total
150,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
G1
List Price
150,10 €
Contact Support