Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
REI-13I12T-2K1024-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-13I12T-2K1024-H1181
Order ID no. 100055693
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Flange diameter (mm)
58
Flange type
Flange with mounting element
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP65
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
12 mm
Shaft Type
Hollow shaft
Technology
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
12 mm
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
270,50 €
home
Turck-Shop
Products
Sensors
Encoders
REI-13I12T-2K1024-H1181
Item Total
270,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support