Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-05B6T-2H1000-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-05B6T-2H1000-C
Order ID no. 1544030
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36.5
Flange type
Flange with torque stop
Housing material
Aluminum chromated
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP50
Resolution incremental (ppr)
1000
Shaft diameter D (mm)
6 mm
Shaft Type
Hollow shaft
Special features
Compact
Technology
Optical
home
Turck-Shop
Products
Sensors
Encoders
RI-05B6T-2H1000-C
Key Features
Output type
Incremental
Flange diameter (mm)
36.5
Shaft diameter D (mm)
6 mm
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
305,60 €
Item Total
305,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support