Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RS-48H10E-3C13B-CT 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-48H10E-3C13B-CT 1M
Order ID no. 1544523
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Protection class shaft
IP65
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Special features
Compact
Technology
Optical
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
534,00 €
home
Turck-Shop
Products
Sensors
Encoders
RS-48H10E-3C13B-CT 1M
Item Total
534,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support