RES-184S6C-9D14B-H1151Absolute Rotary Encoder - Singleturn100046542Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REM-101S8S-9D32B-H1151Absolute Rotary Encoder - Multiturn100046426Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RES-184S10S-9D14B-H1151Absolute Rotary Encoder - Singleturn100046541Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeSolid shaft
RES-184S8C-9D14B-H1151Absolute Rotary Encoder - Singleturn100046543Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RES-184S10C-9D14B-H1151Absolute Rotary Encoder - Singleturn100046544Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)10 mmShaft TypeSolid shaft
RI360P1-DSU35-CNX4-2H1650Inductive Angle Sensor With CANopen Interface1593011Output typeAbsolute singleturn
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft