RI360P1-QR14-ELIU5X2-0.3-RS5Miniature Encoder With Analog Output1590854Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR14-ELIU5X2Miniature Encoder With Analog Output1590853Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR14-ELU4X2/S97Inductive Angle Sensor With Analog Output For Use in Vehicle Board Nets1590855Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-DSU35-2UP6X4-H1151Inductive Angle Sensor With Two Programmable Switching Outputs1590867Output typeAbsolute singleturn
RI360P0-QR24M0-INCRX2-H1181Contactless Encoder Incremental: 1 … 5000 ppr1590910Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-DSU35-ELIU5X2-H1151Inductive Angle Sensor With Analog Output1590866Output typeAbsolute singleturn
RI60P1-QR14-LU4X2-0.17-DT04-4P/S968Inductive Angle Sensor With Analog Output1590828Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft