Q4XTILAF500-Q8Photoelectric sensor Laser distance sensor (triangulation)3802751Light typeRedFunctionProximity switchOutput functionAnalog outputMax. range (mm)500
BI15U-EM30WDTC-AP6XInductive Sensor For the food industry1634764Electrical connectionTerminal chamberMounting conditionsFlushOutput functionPNPRated switching distance (mm)15
BI8U-MT18-AP6X-H1141Inductive Sensor With Extended Switching Distance1644730Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
RI360P0-QR24M0-3600X2-H1181Contactless Encoder Incremental: 3600 ppr1593157Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
BI20U-M30-VP6X 7MInductive Sensor1644887Electrical connectionCableMounting conditionsFlushOutput functionPNPRated switching distance (mm)20
NI30U-EM30WD-VP6X-H1141Inductive Sensor For the food industry100000618Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)30
LTX475M-F10-LI0-X3-H1151Pressure-resistant Linear Position Sensor Analog1540290Electrical connectionConnectorMeasuring range (mm)475Output functionAnalog output
FCS-50A4-NA/D014Flow Monitoring Immersion Sensor without Integrated Processor6872009Process connectionTri-Clamp 1 1/2″
LEDIR90S-PVision System ring light3076789Electrical connectionConnectorHousing materialMetalLight typeIRProtection classIP68
BI10U-M30-VP4X-H1141Inductive Sensor1582253Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)10
Q4XFNLAF110-Q8Photoelectric sensor Laser distance sensor (triangulation)3097631Light typeRedFunctionProximity switchOutput functionNPNMax. range (mm)110
B2N60H-Q20L60-2LU3-H1151/S97Inclinometer With Increased Temperature Range1534038Number of measuring axes2Output functionAnalog output