RI360P0-QR24M0-5000X2-H1181Contactless Encoder Incremental: 5000 ppr1593159Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RM-50H8E-5C12S12M-CT1MAbsolute Rotary Encoder - Multiturn100003828Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
REI-E-111T6C-4A500-CIncremental Encoder100011976Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-E-111T6C-2B500-CIncremental Encoder100011943Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-E-111T8C-2B500-CIncremental Encoder100011954Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RI-04S6C-2H500-CIncremental Encoder1544023Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-04QA0C-4A500-H1181Incremental Encoder100011157Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft